Follow

Interfacing the MTi-G-710 and MTi-670 with a Velodyne Lidar

Disclaimer: In line with our RMA Terms & Conditions, the warranty on hardware devices shall be null and void if the product has been subject to improper installation. It is advised to carefully read the latest version of the Velodyne Interface Box Manual as well as the MTi product's Datasheet and Hardware Integration Manual (available here) before connecting your hardware. 

Note: This tutorial will configure the MTi-G-710 and MTi-670 to output its data in response to their own GNSS 1 PPS signal. This means that the MTi will not provide any data as long as there is no valid GNSS time/position fix (except when using the CAN interface, refer to the end of this article for more details). Depending on the amount of satellites in view it can take several minutes until the 1 PPS signal is obtained by the GNSS receiver. 

 

Introduction

This article describes how to interface your MTi-670 or MTi-G-710 with a Velodyne Lidar. Velodyne Lidars accept a GPS input which allows their data to be correlated with position. For this purpose a GPS 1PPS signal and a 1 Hz RS232 $GPRMC or $GPGGA message are required. Both the MTi-G-710 and the MTi-670 support these outputs. Velodyne however does have some communication and timing constraints for external GNSS/INS devices, which can be found in the Velodyne Interface Box Manual. Most importantly the MTi needs to be configured such that it transmits the RS232 message shortly after transmitting the 1 PPS signal. This article describes how to configure your MTi in order to meet these requirements. 

The two setups presented in this article have been tested using a Velodyne VLP-16 Lidar. 

The Velodyne Lidar comes with an Interface Box that includes a screw terminal with connections for power, GPS communication and Ethernet. In this article the connections GROUND, +12V, GPS PULSE and GPS RECEIVE are used. 

InterfaceBox.png

Figure 1: Velodyne Interface Box

 

Setup 1: MTi-G-710

Configuration

  1. Start by configuring your MTi-G-710 to output the correct NMEA string and time data. The easiest way to do this is by using our GUI, MT Manager, which is part of the MT Software Suite
  2. In MT Manager, open the Device Settings window (device_settings_icon.png). 
  3. In the Output Configuration tab, select "String report mode" and choose "GPGGA" and/or "GPRMC". Choose "400 Hz" from the drop-down menu. Click Apply. 
  4. In the Device Settings tab, set the COM port baud rate to 9600 bps. Click Apply.
  5. In the Synchronization Options tab, the "GNSS Clock In" feature should already be present in the list of configured settings. 
    1. Click Add, and select the 1PPS Time-pulse function. Leave the other fields as is. This will create a 1 PPS signal on the SyncOut line of the MTi. 
    2. Click Add, and select the Send Latest (In) function. Leave the other fields as is. This will configure the MTi to transmit its most recent data sample when triggered on the SyncIn line. We will later connect the SyncIn and SyncOut lines. 
    3. Click Apply. 

Interfacing

The circuit diagram in Figure 2 shows how to connect your MTi-G-710 to the Velodyne Interface Box. 

Please note the following:

  • For testing purposes it is possible to power the MTi-G-710 directly using the 12V supply available in the Interface Box. We do however recommend powering the MTi-G-710 separately while meeting the requirements mentioned in the MTi User Manual.
  • This setup can be realized by using the CA-MP2-MTi cable. The wire map for this cable can be found in chapter 7.3 of the MTi User Manual.                                                                                  

MTi-G-710_Interface_Box.png

Figure 2: Interfacing the MTi-G-710 with the Velodyne Interface Box. 

 

Setup 2: MTi-670

Configuration

  1. Start by configuring your MTi-670 to output the correct NMEA string and time data. The easiest way to do this is by using our GUI, MT Manager, which is part of the MT Software Suite
  2. In MT Manager, open the Device Settings window (device_settings_icon.png). 
  3. In the Output Configuration tab, select "String report mode" and choose "GPGGA" and/or "GPRMC". Choose "400 Hz" from the drop-down menu. Click Apply. 
  4. In the Device Settings tab, set the RS232 Protocol to "String Output" and the RS232 baud rate to 9600 bps. Click Apply.
  5. In the Synchronization Options tab, the "Clock Bias Estimation (In)" and the "1PPS Time-pulse" features should already be present in the list of configured settings, both on line In 2. 
    1. Click Add, and select the Send Latest (In) function. Choose Line "In 2". Leave the other fields as is. This will configure the MTi to transmit its most recent data sample when triggered by the 1PPS signal on the SyncIn2 line. 
    2. Click Apply. 

Interfacing

The circuit diagram in Figure 3 shows how to connect your MTi-670 to the Velodyne Interface Box. 

Please note the following:

  • For testing purposes it is possible to power the MTi-670 directly using the 12V supply available in the Interface Box. We do however recommend powering the MTi-670 separately while meeting the requirements mentioned in the MTi 600-series Hardware Integration Manual.
  • As mentioned in the MTi 600-series Hardware Integration Manual, the RS232 CTS line of the MTi-670 needs to be tied to a logical high (3-25V). Otherwise the MTi will not transmit data over the RS232 interface. 
  • This setup can be realized by using the MTi-670 Development Board. In that case the 1 PPS signal from the GNSS receiver daughter card  is already connected to SyncIn2.                                                                             

MTi-670_Interface_Box.png

Figure 3: Interfacing the MTi-670 with the Velodyne Interface Box. 

 

Troubleshooting

  • How can I check whether the 1 PPS signal and NMEA string messages are received properly?
    You can use the Ethernet connection to open the Velodyne User Interface (see below screenshot). The User Interface will show a real-time display of the GPS Position and PPS status. 
    Fix_PPS.png

  • Why does my MTi-G-710 not output $GPRMC data?
    The $GPRMC message is only supported by firmware versions 1.10.0 and up. Check the firmware version of your device using MT Manager and if necessary, update to the latest firmware by using our Firmware Updater. The MTi-670 firmware has always supported the $GPRMC message. 

  • Can I configure the MTi to output other data next to the $GPRMC and/or $GPGGA strings?
    The MTi can be configured to also output other (NMEA) string outputs when triggered by the 1 PPS signal, as long as the 9600 bps baud rate allows for it. Additionally, the MTi-670 allows for outputting data over the UART and CAN interfaces as well, in parallel with the RS232 interface. Both the UART and RS232 interface will then only report data when triggered by the 1 PPS pulse. The CAN interface does not support the SendLatest functionality and therefore it will simply transmit its data at the configured data rate. 
Was this article helpful?
0 out of 0 found this helpful
Do you have a question? Please post your question in our Community Forum