Follow

Migration: MTi 10/100-series to MTi 600-series

This document provides an introduction to the MTi 600-series for users that are migrating from the MTi 10/100-series. Although the communication protocols and most features are shared between the three series, there are some important differences that need to be considered during the migration.

 

Algorithm – Filter profiles

As with the MTi-20/200, MTi-30/300 and MTi-G-710, the MTi-620, MTi-630, MTi-670 and MTi-680G also feature a range of filter profiles to choose from. The MTi 600-series include new filter profiles as well as some “legacy” filter profiles.

Although the naming and behavior are not identical, the available options cover typically all applications.

Below a table is shown which makes suggestions on comparable filter profiles when migrating from the MTi 10/100-series to the MTi 600-series.  Although the MTi-620 and MTi-630 support a “General” filter profile that can be used to reproduce “legacy” filter profiles, we recommend new users to start testing the Robust and Responsive filter profiles.  

table_1_filter_profiles.png

In contrary to the AHS filter option in the MTi 10/100-series, the AHS option is now incorporated in the heading behavior for the MTi 600-series, e.g.: VRUAHS. Active Heading Stabilization is a new feature designed for use with VRU products and therefore it will not be available for the MTi-670 and MTi-680G.

For the GNSS/INS variants of the MTi-100 and MTi-600 series the following filter profiles are available.

mceclip0.png

The Automotive and HighPerformanceEDR filter profiles are not available (yet) for the MTi-600 series; the General/GeneralNoBaro and GeneralMag can be used instead. 
Here you can find some general tips for automotive applicationsBest Practices for Automotive Applications

A complete description of the filter profiles available for the MTi 600-series can be found in chapter 4 of the MTi 600-series Datasheet.

 

Hardware – Mounting

The footprint of the MTi-620/630/670 is significantly smaller than that of the MTi 10/100-series. Hence, the mounting holes are different, see Figure 1 and Figure 2:

figure_1-2_top_views.png

The footprint of the MTi-680G is same as the footprint of the MTi 10/100 series, see Figure 3:

mceclip1.png

For more information on the hardware integration of the MTi 600-series, please refer to the MTi 600-series Hardware integration manual.

 

Hardware – Communication interfaces

The MTi 10/100-series provided support for 5 different communication interfaces: USB, RS232, RS485, RS422 and UART (OEM only). The MTi 600-series additionally supports a CAN interface, but a direct USB, RS485 and RS422 interface are no longer available. 

A USB connection can still easily be created by using the Development Kit board for MTi-630 and MTi-670, or by using the UART to USB converter that comes with it. The Development Kit board also provides access to an RS422 interface. The user can create his/her own converter following the design of the Development Kit. For the MTi-680G an RS232 to USB converter dongle is available and it is included in the Starter Kit.

Hardware – Electrical interface

The MTi 600-series (620/630/670) has a 16-pins connector, whereas the MTi 10/100-series connector only features 9 pins. These additional pins on the MTi 600-series are used among other things, for the GNSS input, CAN bus and UART interface.

Table 3 shows a conversion for the pins of the MTi 10/100-series to the MTi 600-series (620/630/670):

mceclip0.png 

More information on the pinout and electrical specifications of the MTi 600 series and MTi-680G is available in the MTi 600-series Hardware integration manual.

Software

The MTi 600-series supports the public source XDA and MTDATA2 as does the MTi 10/100-series. There are however a few changes, which are highlighted below:

mceclip1.png 

These messages are documented in the MT Low Level Communication Protocol Documentation and the supplied Doxygen in the SDK.

The MTi 600-series are fully supported by MT Software Suite versions 2019.2 and up. Older versions of MT Manager, the MT SDK and the Magnetic Field Mapper may not be fully compatible with the MTi 600-series. We advise all users to always download and install the latest version of the MT Software Suite, available at https://www.xsens.com/software-downloads.

Was this article helpful?
0 out of 0 found this helpful
Do you have a question? Please post your question in our Community Forum