Follow

Contamination reduction, cleaning and sanitation of Xsens Hardware

Limiting hardware contamination

 This document describes procedures that can reduce the risk of contamination without damaging the product or impeding the performance. 

Use of disposable medical tape and plastic pouch 

  1. Substitute the straps, T-shirt and suit by medical tape or Xsens stickers. The use of the straps is not required to ensure the good placement of the sensors. Instead of the velcro straps or suit, strong medical tape can be used to fix the sensor to the body. It is important to make sure that a strong enough tape is used to avoid sliding and possible detachment of the sensor. At the end of each recording session the tape can be disposed and new tape can be used for the subsequent participant.
  2. It is possible to insert the sensors in a plastic pouch or wrap in a plastic foil. The transmission of the sensor data will not be affected if a layer of plastic will surround it. At the end of each recording session the plastic pouch or foil can be disposed and a fresh one used for the subsequent participant. 

mceclip0.png

The two recommendations above allow the use of the Xsens system with the same expectable quality and with minimum contact of the hardware with the participant.

  

Cleaning and sanitation of Xsens Hardware 

In order to guarantee the lifetime and good functioning of the Xsens hardware the washing instructions are the following:

  • T-shirts and suits can be washed on 30°C in a washing machine
  • Straps and gloves can be hand washed on 30°C
  • Sensors can be cleaned with a damped cloth.

 

Sanitation of the product :

  • Wipe the sensors with a cleaning wipe containing Isopropyl alcohol 70% for 20 seconds

 

Further notes: 

It is important to notice that the recommendations above are tested to avoid hardware damage and guarantee the proper functioning of the system.

No guarantees can be given that the above procedures will prevent any type of infection.

Was this article helpful?
0 out of 0 found this helpful
Do you have a question? Please post your question in our Community Forum