Follow

Awinda Characteristics

Characteristics of the Awinda System

  • Latency: 30 ms
    • The time interval between the movement of the physical sensors and the representation in the MVN software.
  • Battery life: 7 hours
    • Duration of the battery when being in used.
  • Wireless communication: 2.4 GHz
  • Wireless range: 20-50 m with Awinda Station, 10 m with Dongle
    • Range in which the sensors can still communicate with the receiving station. It is important to notice that this range can change depending on room you are performing motion capture. 
  • On body recording: No
    • Feature only allowed by the Link system.
  • GNSS support: No
    • Feature only allowed by the Link system
  • Internal Sampling rate: 1000 Hz
    • Sampling rate in each sensor. Strap down integration is done to send out data with a lower output rate but with the same quality.
  • Output rate: 60 Hz / 100 Hz
    • The output rate of the system depends on the suit configuration used. In case a lower amount of sensors is used, such as only lower body configuration, the output rate is higher (100 Hz).Capture0023-5.jpg

 

Was this article helpful?
0 out of 0 found this helpful
Do you have a question? Please post your question in our Community Forum